IESNA:LM-63-2002
[TEST]P1380488
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1B-840-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 40W 80CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3807.8
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
569.9 630.7 676.6 691.6 691.6 672.3 619.0 548.5 522.9 562.4 635.0 717.2 844.2 993.6 1143.0 1262.5 1361.8 1447.1 
1547.5 1657.4 1744.9 1754.5 1615.8 1327.6 903.9 490.9 314.8 215.6 145.1 91.8 52.3 26.7 12.8 6.4 4.3 0.0 0.0 
569.9 629.7 677.7 693.7 691.6 671.3 620.1 552.8 524.0 566.7 630.7 707.6 842.0 988.2 1141.9 1270.0 1374.6 1467.4 
1560.3 1653.1 1759.8 1763.0 1675.5 1372.4 885.8 503.7 326.6 220.9 150.5 97.1 55.5 28.8 14.9 6.4 3.2 0.0 0.0 
569.9 631.8 675.5 693.7 699.0 680.9 638.2 574.2 535.7 562.4 619.0 698.0 813.2 950.9 1119.5 1283.9 1392.7 1452.5 
1561.3 1660.6 1771.6 1822.8 1773.7 1544.3 1086.4 627.5 403.4 282.8 200.6 121.7 75.8 48.0 29.9 19.2 5.3 1.1 0.0 
569.9 627.5 676.6 699.0 706.5 702.2 670.2 619.0 567.8 564.6 609.4 675.5 762.0 881.5 1018.1 1148.3 1278.5 1387.4 
1493.0 1610.4 1743.8 1849.5 1865.5 1763.0 1509.0 972.2 553.9 392.7 290.3 194.2 134.5 86.4 52.3 21.3 7.5 1.1 0.0 
569.9 628.6 673.4 702.2 721.4 722.5 710.8 679.8 637.1 608.3 616.9 660.6 724.6 815.4 928.5 1061.9 1185.7 1302.0 1414.1 
1538.9 1677.7 1846.3 1986.1 1994.6 1866.6 1490.9 873.0 477.0 342.6 258.3 163.3 104.6 68.3 37.4 8.5 2.1 0.0 
569.9 623.3 665.9 705.4 732.1 747.1 752.4 747.1 726.8 702.2 684.1 694.8 736.4 795.1 875.1 980.8 1107.8 1236.9 1369.2 
1498.4 1642.4 1789.7 1995.7 2194.2 2272.1 2161.1 1687.3 929.5 407.7 230.5 151.5 84.3 48.0 28.8 11.7 3.2 0.0 
569.9 611.5 659.5 700.1 731.0 765.2 783.3 805.7 812.2 818.6 821.8 832.4 849.5 883.7 944.5 1025.6 1135.5 1256.1 1401.3 
1556.0 1708.6 1866.6 2017.0 2277.4 2627.5 2927.4 2869.7 2231.5 1329.8 610.4 164.4 87.5 51.2 22.4 12.8 5.3 0.0 
569.9 604.0 640.3 679.8 723.6 758.8 797.2 838.8 883.7 923.1 973.3 1003.2 1034.1 1064.0 1109.9 1183.5 1304.1 1442.9 
1600.8 1768.4 1941.3 2102.4 2256.1 2422.6 2712.9 3224.1 3661.6 3551.7 2930.6 2043.7 1279.6 557.1 125.9 43.8 
18.1 7.5 0.0 
569.9 594.4 624.3 658.5 696.9 734.2 780.1 828.2 892.2 954.1 1032.0 1104.6 1187.8 1280.7 1388.4 1524.0 1687.3 1864.4 
2069.3 2256.1 2440.7 2598.7 2737.4 2879.3 3030.9 3304.1 3655.2 3802.5 3533.6 2940.2 1974.3 689.4 165.4 61.9 
20.3 7.5 0.0 
569.9 588.0 617.9 649.9 684.1 724.6 765.2 814.3 869.8 932.7 1013.9 1090.7 1170.7 1250.8 1367.1 1509.0 1685.1 1874.0 
2081.1 2297.7 2488.7 2673.4 2859.1 3012.8 3210.2 3482.3 3789.7 3866.5 3574.1 3022.4 2009.6 663.8 140.9 63.0 
21.3 8.5 0.0 
569.9 580.6 601.9 623.3 654.2 680.9 721.4 760.9 803.6 854.8 922.1 982.9 1044.8 1124.8 1211.3 1320.1 1450.3 1599.8 
1758.8 1921.0 2074.7 2199.5 2306.3 2430.1 2563.5 2718.2 2840.9 2800.4 2478.1 2119.5 1410.9 387.4 90.7 41.6 16.0 
7.5 0.0 
569.9 576.3 585.9 597.6 620.1 643.5 667.0 700.1 728.9 763.1 811.1 851.6 890.1 933.8 980.8 1046.9 1135.5 1220.9 1325.5 
1422.6 1504.8 1578.4 1635.0 1690.5 1754.5 1829.2 1884.7 1818.5 1552.8 1321.2 914.6 302.0 57.6 27.7 12.8 7.5 0.0 
569.9 573.1 571.0 579.5 589.1 599.8 607.2 612.6 621.1 630.7 638.2 638.2 624.3 611.5 589.1 575.2 574.2 578.4 594.4 
614.7 639.3 654.2 659.5 638.2 611.5 598.7 521.9 373.5 243.3 155.8 98.2 49.1 23.5 13.9 8.5 6.4 0.0 
569.9 552.8 533.6 518.7 500.5 476.0 440.8 400.2 353.2 298.8 255.1 226.2 204.9 196.4 195.3 193.2 188.9 188.9 191.0 
193.2 187.8 171.8 153.7 130.2 108.9 86.4 66.2 51.2 41.6 33.1 24.5 18.1 12.8 9.6 6.4 4.3 0.0 
569.9 535.7 501.6 455.7 409.8 354.3 287.1 234.8 200.6 181.4 172.9 167.6 163.3 159.0 155.8 151.5 148.3 141.9 135.5 
129.1 122.7 116.3 106.7 93.9 77.9 64.0 53.4 44.8 37.4 29.9 22.4 14.9 9.6 7.5 4.3 3.2 0.0 
569.9 520.8 466.4 394.9 325.5 257.2 209.2 187.8 175.0 164.4 152.6 143.0 136.6 130.2 123.8 118.5 114.2 109.9 105.7 101.4 
95.0 88.6 83.2 76.8 69.4 60.8 52.3 43.8 35.2 24.5 17.1 11.7 8.5 4.3 3.2 2.1 0.0 
569.9 510.1 431.2 350.0 264.7 210.2 190.0 178.2 167.6 153.7 139.8 128.1 118.5 111.0 105.7 100.3 95.0 89.6 86.4 83.2 82.2 
80.0 76.8 71.5 66.2 57.6 49.1 39.5 29.9 21.3 14.9 10.7 6.4 4.3 2.1 2.1 0.0 
569.9 496.3 400.2 306.3 226.2 195.3 183.6 171.8 159.0 144.1 130.2 119.5 112.1 104.6 99.3 93.9 89.6 85.4 82.2 80.0 77.9 75.8 
72.6 68.3 63.0 57.6 50.2 42.7 35.2 27.7 22.4 17.1 10.7 3.2 2.1 2.1 0.0 
569.9 493.1 389.5 279.6 211.3 191.0 181.4 169.7 154.7 140.9 127.0 117.4 107.8 101.4 97.1 92.8 87.5 84.3 80.0 79.0 76.8 74.7 
70.4 66.2 60.8 55.5 49.1 41.6 36.3 30.9 24.5 18.1 9.6 4.3 3.2 2.1 0.0 
569.9 484.5 368.2 258.3 203.8 188.9 178.2 166.5 153.7 138.7 125.9 115.3 105.7 99.3 93.9 90.7 87.5 82.2 77.9 75.8 72.6 70.4 
67.2 61.9 55.5 47.0 39.5 34.2 28.8 23.5 19.2 12.8 5.3 4.3 3.2 2.1 0.0 
569.9 479.2 360.7 249.7 201.7 187.8 177.2 165.4 152.6 138.7 124.9 113.1 102.5 96.0 91.8 88.6 85.4 79.0 75.8 73.6 71.5 69.4 
65.1 57.6 48.0 39.5 29.9 25.6 20.3 16.0 10.7 7.5 4.3 3.2 3.2 2.1 0.0 
569.9 480.2 362.9 248.7 201.7 187.8 179.3 166.5 152.6 138.7 125.9 114.2 102.5 96.0 91.8 89.6 85.4 79.0 75.8 74.7 72.6 68.3 
64.0 56.6 48.0 38.4 28.8 23.5 19.2 14.9 10.7 6.4 4.3 3.2 2.1 1.1 0.0 
